3.5 Compare Mode Configuration
Compare Mode Initialization Routines shows the CCP and
Timer1 Initialization routines for Compare mode. The CCPRx register pair is loaded with
value 0x3CB0. When Timer1 reaches 0x3CB0, which occurs
approximately every 50 ms, CCP hardware generates a pulsed output and clears Timer1.
Compare Mode Initialization Routines
void CCP1_Initialize(void) { CCP1CON = 0x8B; // MODE Pulse-clear-timer CCPR1H = 0x3C; // When TMR1 = 0x3CB0 = 50 ms CCPR1L = 0xB0; } void TMR1_Initialize(void) { T1GCON = 0x00; T1GATE = 0x00; T1CLK = 0x01; // CS FOSC/4 TMR1H = 0x00; TMR1L = 0x00; PIR1bits.TMR1IF = 0; // Clear IF flag T1CON = 0x01; // CKPS 1:1; ON enabled }