15.1.2.6 context
The context attribute may be used to associate the
current routine with an alternate register set. Typically this is used with interrupt
service routines to reduce the amount of context that must be preserved, which will
improve interrupt latency.