15.1.2.1 address (addr)
The address attribute specifies an absolute address for
the function.
void __attribute__ ((address(0x100))) foo() {
...
}
Alternatively, you may define the address in the function prototype:
void foo() __attribute__ ((address(0x100)));