15.1.2.25 unused
This attribute, attached to a function, means that the function is meant to be possibly unused. The compiler will not produce an unused function warning for this function.
unusedThis attribute, attached to a function, means that the function is meant to be possibly unused. The compiler will not produce an unused function warning for this function.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.