6.6.6.6.3 -falign-loops
The -falign-loops
option aligns loops using a
machine-dependent default.
Using -falign-loops=n
aligns loops to a power-of-two boundary,
skipping up to n
bytes like -falign-functions
. The
hope is that the loop will be executed many times, which will make up for any execution
of the dummy operations.