6.6.6.6.13 -fno-defer-pop
Always pop the arguments to each function call as soon as that function returns. The compiler normally lets arguments accumulate on the stack for several function calls and pops them all at once
Always pop the arguments to each function call as soon as that function returns. The compiler normally lets arguments accumulate on the stack for several function calls and pops them all at once
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.