23.3 Data Type

Some compilers allow use of the boolean type, bool, as well as associated values true and false, as specified by the C99 ANSI Standard. This type and these values may be used by MPLAB XC16, MPLAB XC-DSC and MPLAB XC32 C compilers when in compatibility mode, as shown in the table below.

As indicated by the ANSI Standard, the <stdbool.h> header must be included for this feature to work as expected when it is used with these MPLAB XC compilers.

Table 23-3. Support for C99 bool Type
IAR Compatibility Mode
TypeXC16XC-DSCXC32
boolsupportsupportsupport