6.3.2 Startup and Initialization
Two kinds of startup modules are available to initialize the C runtime environment:
- The primary startup module which is linked by default (or the
-Wl,--data-initoption). - The alternate startup module which is linked when the
-Wl,--no-data-initoption is specified (no data initialization).
These modules are included in the libc99-pic30-elf.a
archive/library. Multiple versions of these modules exist in order to support
architectural differences between device families. The compiler automatically uses the
correct module.
For more information on the startup modules, see Runtime Startup and Initialization.