6.6.9 Options for Linking
If any of the options -c, -S or
-E are used, the linker is not run and object file names should not
be used as arguments. For more on available options, see the “MPLAB® XC-DSC
Assembler, Linker and Utilities User’s Guide” (DS-50003590).