2.2.7 Documentation
The compiler is supported under MPLAB® X IDE.
Features that are unique to specific devices, and therefore specific compilers, are noted with a “DD” icon next to the section and text that identifies the specific devices to which the information applies (see the Preface) .