4.3.1 C Language Specifics
The MPLAB XC-DSC C/C++ Compiler for dsPIC33C/E/F and dsPIC30 DSC is an ANSI C compliant compiler and therefore follows standard C language conventions. For more information, refer to the 2.4.1 Language Standards section.
The MPLAB XC-DSC C/C++ Compiler for dsPIC33C/E/F and dsPIC30 DSC is an ANSI C compliant compiler and therefore follows standard C language conventions. For more information, refer to the 2.4.1 Language Standards section.
DS-50003589D