2.1 Device Description
The MPLAB XC-DSC C/C++ Compiler for dsPIC33C/E/F and dsPIC30 DSC fully supports these dsPIC® families of digital signal controllers that combine the high performance required in digital signal processor (DSP) applications with standard microcontroller (MCU) features needed for embedded applications.
Note: dsPIC30 devices are legacy and not recommended for new designs.
Therefore, they may not be specified for new features or in examples.