2.3 Virtual Device Support
The following 'virtual' devices are supported for MPLAB XC-DSC C/C++ Compiler for dsPIC33C/E/F and dsPIC30 DSC :
- generic-16bit - this device can be used to represent a generic core device without DSP instructions (no peripherals of any kind)
- generic-16dsp - this device can be used to represent a generic core device with DSP instructions (no peripherals of any kind)
- generic-16bit-da - this device can be used to represent a generic "DA" device (no peripherals of any kind)
- generic-16bit-ep - this device can be used to represent a generic "EP" device without DSP instructions (no peripherals of any kind)
- generic-16dsp-ep - this device can be used to represent a generic "EP" device with DSP instructions (no peripherals of any kind)
- generic-16dsp-ch - this device can be used to represent a generic "CH" device (no peripherals of any kind)