6.7.6.6.6 -fcse-skip-blocks

This is similar to -fcse-follow-jumps, but causes the common subexpression elimination (CSE) to follow jumps which conditionally skip over blocks. When CSE encounters a simple if statement with no else clause, -fcse-skip-blocks causes CSE to follow the jump around the body of the if.