6.7.6.6.3 -falign-loops

The -falign-loops option aligns loops using a machine-dependent default.

Using -falign-loops=n aligns loops to a power-of-two boundary, skipping up to n bytes like -falign-functions. The hope is that the loop will be executed many times, which will make up for any execution of the dummy operations.