24.1 Compiling in Compatibility Mode

An option is used to enable vendor-specific syntax compatibility. For MPLAB XC16, MPLAB XC-DSC and MPLAB XC32, the option is -mext=vendor. The argument vendor is a key that is used to represent the syntax. See the table below for a list of all keys usable with the MPLAB XC C compilers.

Table 24-1. Vendor Keys
Vendor keySyntaxXC16 SupportXC-DSC SupportXC32 Support
cciCommon C InterfaceYesYesYes
iarIAR C/C++ Compiler™ for ARMYesYesYes