6.7.4.1.18 -Wsystem-headers

Print warning messages for constructs found in system header files. Warnings from system headers are normally suppressed, on the assumption that they usually do not indicate real problems and would only make the compiler output harder to read. Using this command line option tells the compiler to emit warnings from system headers as if they occurred in user code. However, note that using -Wall in conjunction with this option will not warn about unknown pragmas in system headers; for that, -Wunknown-pragmas must also be used.