6.7.7.19 -iwithprefix dir
Add a directory to the second include path. The directory’s name is made by concatenating prefix and dir, where prefix was specified previously with -iprefix. If a prefix has not yet been specified, the directory containing the installed passes of the compiler is used as the default.