4.6.4 How Do I Know If the Stack Has Overflowed?
The DSC devices use a stack that has
an upper address boundary determined the SPLIM SFR. Any stack operation beyond that
boundary will trigger a _StackError trap.
Other stack errors, besides overflow, may be trapped and identified in code. For more information about using the software stack, see the following sections of this guide:
11.2.3 Auto Variable Allocation and Access, "Software Stack"
11.2.3 Auto Variable Allocation and Access, "The C Stack Usage"
See the software stack in your device data sheet.