6.7.1.12 -mlarge-arrays
Specifies that arrays may be greater than or equal to the default maximum size of 32K. See 11.2.2 Non-Auto Variable Allocation and Access, “Non-Auto Variable Size Limits” for more information.
Specifies that arrays may be greater than or equal to the default maximum size of 32K. See 11.2.2 Non-Auto Variable Allocation and Access, “Non-Auto Variable Size Limits” for more information.
DS-50003589D