6.7.1.21 -mno-isr-warn
By default the compiler will produce a warning if the __interrupt__ is not attached to a recognized interrupt vector name. This option will disable that feature.
By default the compiler will produce a warning if the __interrupt__ is not attached to a recognized interrupt vector name. This option will disable that feature.
DS-50003589D