22.3.2.2 Clock Selection and Prescalers
The TCD can select between 3 different clock
sources that can be prescaled. There are three different prescalers with separate
controls as shown below.
The TCD synchronizer clock is separate from the other module clocks enabling faster synchronization between the TCD domain and the IO domain. The total prescalingfor the counter is:
The Delay prescaler is used to prescale the clock used for the input blanking/ delayed event output functionality. The prescaler can be configured independently allowing separate range and accuracy settings from the counter functionality.