18.5.3 Control C

Name: CTRLC
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
  ADC1REFSEL[2:0] DAC1REFSEL[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 6:4 – ADC1REFSEL[2:0] ADC1 Reference Select

These bits select the reference voltage for the ADC1.
ValueDescription
0x00.55V
0x11.1V
0x22.5V
0x34.3V
0x41.5V
otherReserved

Bits 2:0 – DAC1REFSEL[2:0] DAC1 and AC1 Reference Select

These bits select reference voltage for the DAC1 and AC1.

ValueDescription
0x00.55V
0x11.1V
0x22.5V
0x34.3V
0x41.5V
otherReserved