18.5.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADC0REFSEL[2:0] | DAC0REFSEL[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 6:4 – ADC0REFSEL[2:0] ADC0 Reference Select
Value | Description |
---|---|
0x0 | 0.55V |
0x1 | 1.1V |
0x2 | 2.5V |
0x3 | 4.3V |
0x4 | 1.5V |
other | Reserved |
Bits 2:0 – DAC0REFSEL[2:0] DAC0 and AC0 Reference Select
These bits select reference voltage for the DAC0 and AC0.
Value | Description |
---|---|
0x0 | 0.55V |
0x1 | 1.1V |
0x2 | 2.5V |
0x3 | 4.3V |
0x4 | 1.5V |
other | Reserved |