16.7.4 Interrupt Flag
Name: | INTFLAGS |
Offset: | 0x03 |
Reset: | 0x00 |
Property: | - |
Writing to the Virtual Port registers has the same effect as writing to the regular registers, but allows for memory-specific instructions, such as bit-manipulation instructions, which are not valid for the extended I/O memory space where the regular Port registers reside.w
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INT[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – INT[7:0] Interrupt Pin Flag
Writing a '1' to this flag's bit location will clear the flag.
For enabling and executing the interrupt, refer to PORT_PINnCTRL.ISC.