16.7.3 Input Value
Name: | IN |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Writing to the Virtual Port
registers has the same effect as writing to the regular registers, but allows for
memory-specific instructions, such as bit-manipulation instructions, which are not valid
for the extended I/O memory space where the regular Port registers
reside.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IN[7:0] | |
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – IN[7:0] Input
Value
This bit field holds
the value present on the pins if the digital input buffer is enabled.