28.3.1 Initialization
The following bits are enable-protected, meaning that they can only be written when the corresponding even LUT is disabled (ENABLE=0 in CCL.LUT0CTRLA):
- Sequential Selection (SEQSEL) in Sequential Control 0 register (CCL.SEQCTRL0)
The following registers are enable-protected, meaning that they can only be written when the corresponding LUT is disabled (ENABLE=0 in CCL.LUT0CTRLA):
- LUT n Control x register, except ENABLE bit (CCL.LUTnCTRLx)
Enable-protected bits in the CCL.LUTnCTRLx registers can be written at the same time as ENABLE in CCL.LUTnCTRLx is written to '1', but not at the same time as ENABLE is written to '0'.
Enable-protection is denoted by the Enable-Protected property in the register description.