30.3.2.4.1 ADC Input Channels
When changing channel selection, the user should observe the following guideline to ensure that the correct channel is selected:
The channel should be selected before starting the conversion. The channel selection may be changed one ADC clock cycle after writing '1' to the STCONV bit.
After switching the input channel the ADC requires a settling time, please refer to the electrical characteristics section for details.