10.3.4.2.2 External Clock (EXTCLK)
The External Clock is taken directly from the pin. This GPIO pin is automatically configured for EXTCLK if any peripheral is requesting this clock.
This clock source has a start-up time of 2 cycles when first requested.