30.2.3.2 I/O Lines and Connections
The I/O-pins (AINx and VREF) are configured by the PORT - I/O Pin Controller.
The digital input buffer should be disabled on the pin used as input for the ADC to disconnect the digital domain from the analog domain to obtain the best possible ADC results. This is configured by the PORT - I/O Pin Controller.