14.2.2 Signal Description
Internal Event Signaling
The Event signaling can either happen synchronously to the main clock (CLK_MAIN), or asynchronously to it.
Depending on the underlying event, the Event signal can be a pulse with a duration of 1 clock cycle, or a level signal (similar to a status flag).
Event Output to Pin
Signal | Type | Description |
---|---|---|
EVOUT[2:0] | Digital output | Event output |