14.2.1 Block Diagram

Figure 14-1. Block Diagram

Figure 14-2. Example of Event Source, Generator, User, and Action
Note:
  1. For an overview of peripherals supporting Events, refer the Block Diagram of the device.
  2. For a list of Event Generators, refer to the Channel n Generator Selection registers (EVSYS.SYNCCH and EVSYS.ASYNCCH).
  3. For a list of Event Users, refer to the User Channel n Input Selection registers (EVSYS.SYNCUSER and EVSYS.ASYNCUSER).