26.3.4.1 Electrical Characteristics

The TWI module in AVR devices follows the electrical specifications and timing of I2C bus and SMBus. These specifications are not 100% compliant, and so to ensure correct behavior, the inactive bus timeout period should be set in TWI master mode. Refer to 26.3.4.2 TWI Master Operation for more details.