6.8.2.3 Temperature Sensor Calibration n
Name: | TEMPSENSEn |
Offset: | 0x20 + n*0x01 [n=0..1] |
Reset: | [Temperature sensor calibration value] |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TEMPSENSE[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Name: | TEMPSENSEn |
Offset: | 0x20 + n*0x01 [n=0..1] |
Reset: | [Temperature sensor calibration value] |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TEMPSENSE[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.