General Terms
| Term | Description |
|---|---|
| 1PPS | One Pulse Per Second |
| 10BASE-T1S | 10 Mbit/s Ethernet over short-reach single pair of conductors, IEEE Std 802.3 Clause 147 |
| AVB | Audio Video Bridging |
| gPTP | Generalized Precision Time Protocol, IEEE Std 802.1AS |
| PI | Proportional-Integral |
| PID | Proportional–Integral–Derivative |
| PLCA | Physical Layer Collision Avoidance, IEEE Std 802.3 Clause 148 |
| PTP | Precision Time Protocol, IEEE Std 1588 |
| SFD | Start-of-Frame Delimiter |