Overview
The LAN8650/1 contains hardware features to enable the development of time-aware systems using 10BASE‑T1S multidrop mixing segments. This application note explains how to take advantage of these time synchronization features.
The LAN8650/1 contains hardware features to enable the development of time-aware systems using 10BASE‑T1S multidrop mixing segments. This application note explains how to take advantage of these time synchronization features.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.