1.1.2.3.4.1.3.8 BLE_OTAPC_EvtReqRspInd_T
C
typedef struct BLE_OTAPC_EvtReqRspInd_T
{
uint16_t connHandle;
uint8_t result;
uint16_t maxFragImgSize;
uint32_t imgStartIdx;
uint32_t fwImageVer;
} BLE_OTAPC_EvtReqRspInd_T;Description
Data structure for BLE_OTAPC_EVT_REQ_RSP_IND event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| result | The request result. See Result code. |
| maxFragImgSize | Maximum fragmented image size. |
| imgStartIdx | The start index of image. |
| fwImageVer | The version of current firmware image. |