1.1.2.3.4.1.3.6 BLE_OTAPC_EvtFeatureInd_T
C
typedef struct BLE_OTAPC_EvtFeatureInd_T
{
uint16_t connHandle;
uint8_t suppImgType;
uint8_t fwExtFeaure;
} BLE_OTAPC_EvtFeatureInd_T;Description
Data structure for BLE_OTAPC_EVT_FEATURE_IND event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| suppImgType | The supported image type. See Definition of image type. |
| fwExtFeaure | The supported firmware extened feature. See BLE_OTAPC_FW_FEATURE_DEF. |