1.1.2.3.4.1.3.4 BLE_OTAPC_EvtCompleteRspInd_T
C
typedef struct BLE_OTAPC_EvtCompleteRspInd_T
{
uint16_t connHandle;
uint8_t result;
} BLE_OTAPC_EvtCompleteRspInd_T;Description
Data structure for BLE_OTAPC_EVT_COMPLETE_RSP_IND event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| result | The start result. See Result code. |