1.1.2.3.4.1.3.11 BLE_OTAPC_Req_T
C
typedef struct BLE_OTAPC_Req_T
{
uint32_t fwImageSize;
uint32_t fwImageId;
uint32_t fwImageVer;
uint8_t fwImageEnc;
uint16_t fwImageChksum;
uint8_t fwImageFileType;
uint16_t fwImageCrc16;
} BLE_OTAPC_Req_T;Description
The structure contains udpate request information.
It should be used to request the OTA procedure in BLE_OTAPC_UpdateRequest.
Field Documentation
| Field | Description |
|---|---|
| fwImageSize | The size of new firmware image. |
| fwImageId | The identity of new firmware image. |
| fwImageVer | The version of new firmware image. |
| fwImageEnc | The encrypt method of new firmware image. See Definition of encryption method. |
| fwImageChksum | The checksum of new firmware image. |
| fwImageFileType | The file type of new firmware image. See OTACP image file type. |
| fwImageCrc16 | The CRC-16 value of new firmware image. |