1.2.2.1.1.1.11 Connection parameters range
C
#define BLE_GAP_CP_MIN_CONN_INTVAL_MIN 0x0006 #define BLE_GAP_CP_MIN_CONN_INTVAL_MAX 0x0C80 #define BLE_GAP_CP_MAX_CONN_INTVAL_MIN 0x0006 #define BLE_GAP_CP_MAX_CONN_INTVAL_MAX 0x0C80 #define BLE_GAP_CP_LATENCY_MIN 0x0000 #define BLE_GAP_CP_LATENCY_MAX 0x01F3 #define BLE_GAP_CP_CONN_SUPERVISION_TIMEOUT_MIN 0x000A #define BLE_GAP_CP_CONN_SUPERVISION_TIMEOUT_MAX 0x0C80
Description
Range of connection parameters.
Macro Definition
| Macro | Description |
|---|---|
| BLE_GAP_CP_MIN_CONN_INTVAL_MIN | Minimum value of the connection interval. (Unit: 1.25 ms) |
| BLE_GAP_CP_MIN_CONN_INTVAL_MAX | Minimum value of the connection interval. (Unit: 1.25 ms) |
| BLE_GAP_CP_MAX_CONN_INTVAL_MIN | Maximum value of the connection interval. (Unit: 1.25 ms) |
| BLE_GAP_CP_MAX_CONN_INTVAL_MAX | Maximum value of the connection interval. (Unit: 1.25 ms) |
| BLE_GAP_CP_LATENCY_MIN | Minimum allowed peripheral latency for the connection specified as the number of connection events. |
| BLE_GAP_CP_LATENCY_MAX | Maximum allowed peripheral latency for the connection specified as the number of connection events. |
| BLE_GAP_CP_CONN_SUPERVISION_TIMEOUT_MIN | Minimum of supervision timeout for the connection. (Unit: 10 ms) |
| BLE_GAP_CP_CONN_SUPERVISION_TIMEOUT_MAX | Maximum of supervision timeout for the connection. (Unit: 10 ms) |