BLE_TRCBPS_EvtReceiveData_T
C
typedef struct BLE_TRCBPS_EvtReceiveData_T { uint16_t connHandle; BLE_TRCBPS_ChanType_T chanType; uint8_t leL2capId; } BLE_TRCBPS_EvtReceiveData_T;
Description
Data structure for BLE_TRCBPS_EVT_RECEIVE_DATA event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
chanType | Channel Type. See BLE_TRCBPS_ChanType_T. |
leL2capId | Instance of L2CAP session. |