BLE_TRCBPS_ConnPara_T
C
typedef struct BLE_TRCBPS_ConnPara_T { uint16_t spsm; uint16_t mtu; uint16_t mps; uint16_t initCredits; uint8_t permission; } BLE_TRCBPS_ConnPara_T;
Description
The structure contains information about BLE Transparent Credit Based Profile connection parameters.
Field Documentation
Field | Description |
---|---|
spsm | Simplified Protocol/Service Multiplexer. |
mtu | Maximum Transmission Unit. |
mps | Maximum PDU Payload Size. |
initCredits | Initial Credits. It should not exceed BLE_TRCBPS_DATA_MAX_CREDITS. |
permission | Permission of the SPSM. |