BLE_TRCBPS_EvtConnStatus_T
C
typedef struct BLE_TRCBPS_EvtConnStatus_T { uint16_t connHandle; BLE_TRCBPS_ChanType_T chanType; uint8_t leL2capId; uint16_t peerMtu; uint16_t peerMps; uint8_t status; } BLE_TRCBPS_EvtConnStatus_T;
Description
Data structure for BLE_TRCBPS_EVT_CONNECTION_STATUS event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
chanType | Channel Type. See BLE_TRCBPS_ChanType_T. |
leL2capId | Instance of L2CAP session. Invaild when it was assigned as BLE_TRCBPS_L2CAP_UNASSIGNED_ID. Only available for data channel. |
peerMtu | Maximum MTU size of peer device. Only available for data channel. |
peerMps | Maximum PDU size of peer device. Only available for data channel. |
status | Connection status. See TRCBPS status. |