BLE_OTAPC_Req_T
C
typedef struct BLE_OTAPC_Req_T { uint32_t fwImageSize; uint32_t fwImageId; uint32_t fwImageVer; uint8_t fwImageEnc; uint16_t fwImageChksum; uint8_t fwImageFileType; uint16_t fwImageCrc16; } BLE_OTAPC_Req_T;
Description
The structure contains udpate request information.
It should be used to request the OTA procedure in BLE_OTAPC_UpdateRequest.
Field Documentation
Field | Description |
---|---|
fwImageSize | The size of new firmware image. |
fwImageId | The identity of new firmware image. |
fwImageVer | The version of new firmware image. |
fwImageEnc | The encrypt method of new firmware image. See Definition of encryption method. |
fwImageChksum | The checksum of new firmware image. |
fwImageFileType | The file type of new firmware image. See BLE_OTAPC_FILE_TYPE_DEF. |
fwImageCrc16 | The CRC-16 value of new firmware image. |