BLE_OTAPC_EvtFeatureInd_T
C
typedef struct BLE_OTAPC_EvtFeatureInd_T { uint16_t connHandle; uint8_t suppImgType; uint8_t fwExtFeaure; } BLE_OTAPC_EvtFeatureInd_T;
Description
Data structure for BLE_OTAPC_EVT_FEATURE_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
suppImgType | The supported image type. See Definition of image type |
fwExtFeaure | The supported firmware extened feature. See BLE_OTAPC_FW_FEATURE_DEF |