BLE_OTAPC_EvtFragmentComplInd_T
C
typedef struct BLE_OTAPC_EvtFragmentComplInd_T { uint16_t connHandle; uint8_t result; } BLE_OTAPC_EvtFragmentComplInd_T;
Description
Data structure for BLE_OTAPC_EVT_FRAGMENT_COMPL_IND event. Application shall wait this event after the total length of sent fragmented images reaches to max fragmented image size before distributing the next fragmented images.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
result | The start result. See Result code. |