BLE_OTAPC_EvtCompleteRspInd_T
C
typedef struct BLE_OTAPC_EvtCompleteRspInd_T { uint16_t connHandle; uint8_t result; } BLE_OTAPC_EvtCompleteRspInd_T;
Description
Data structure for BLE_OTAPC_EVT_COMPLETE_RSP_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
result | The start result. See Result code. |