BLE_TRCBPS_QueryPsm

C

uint16_t BLE_TRCBPS_QueryPsm(uint16_t *dataPsm);

Description

Query local L2CAP CoC PSM value of TRCBP Data Channel.

Parameters

ParameterDescription
[out] dataPsmPointer to the PSM of data channel.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully query the PSM value.