BLE_TRCBPS_Init
C
uint16_t BLE_TRCBPS_Init(void);
Description
Initialize BLE Transparent Credit Based Profile.
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully Initialize BLE Transparent Credit Based Profile. |
MBA_RES_INVALID_PARA | Invalid MTU parameter usage. |
MBA_RES_FAIL | Fail to register SPSM or fail to register the service. |